7012A5SN24TRV1VSUHP5

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7012A5SN24TRV1VSUHP5

Boundary Dimensions

d 60 mm Bore diameter
D 95 mm Outside diameter
B 18 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 41.5 kN Basic Dynamic Load Rating
C0r 27.5 kN Basic Static Load Rating

Speeds

Grease 16800 min-1 Limiting Speed
Oil (Oil-air) 25200 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 27.1 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 67 mm Diameter of Shaft Abutment
Da(max.) 88 mm Diameter of Housing Abutment
Db(max.) 90 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 27.3 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 178N 155N/μm -4μm
L 407N 209N/μm -9μm
M 900N 283N/μm -17μm
H 1803N 373N/μm -28μm

Additional information

2.4 g/brg Recommended Grease Quantities

Mass

0.357 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7012A5SN24TRV1VSUHP5 41.5 27.5 P5: ISO Class 5 16800 25200 0.357

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7012A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.