7013A5SN24TRV1VSUMP5

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7013A5SN24TRV1VSUMP5

Boundary Dimensions

d 65 mm Bore diameter
D 100 mm Outside diameter
B 18 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 44.0 kN Basic Dynamic Load Rating
C0r 31.0 kN Basic Static Load Rating

Speeds

Grease 15800 min-1 Limiting Speed
Oil (Oil-air) 23700 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 28.2 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 72 mm Diameter of Shaft Abutment
Da(max.) 93 mm Diameter of Housing Abutment
Db(max.) 95 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 30.2 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 232N 182N/μm -5μm
L 439N 229N/μm -9μm
M 1059N 320N/μm -18μm
H 2077N 420N/μm -29μm

Additional information

2.5 g/brg Recommended Grease Quantities

Mass

0.399 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7013A5SN24TRV1VSUMP5 44.0 31.0 P5: ISO Class 5 15800 23700 0.399

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7013A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.