7014A5SN24TRV1VSULP3

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7014A5SN24TRV1VSULP3

Boundary Dimensions

d 70 mm Bore diameter
D 110 mm Outside diameter
B 20 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 56.0 kN Basic Dynamic Load Rating
C0r 39.0 kN Basic Static Load Rating

Speeds

Grease 14500 min-1 Limiting Speed
Oil (Oil-air) 21700 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 31.0 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 77 mm Diameter of Shaft Abutment
Da(max.) 103 mm Diameter of Housing Abutment
Db(max.) 105 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 38.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 285N 200N/μm -6μm
L 572N 257N/μm -11μm
M 1252N 346N/μm -20μm
H 2566N 461N/μm -33μm

Additional information

3.4 g/brg Recommended Grease Quantities

Mass

0.544 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7014A5SN24TRV1VSULP3 56.0 39.0 P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) 14500 21700 0.544

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7014A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.