7015A5SN24TRV1VSUMP4Y

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7015A5SN24TRV1VSUMP4Y

Boundary Dimensions

d 75 mm Bore diameter
D 115 mm Outside diameter
B 20 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 57.5 kN Basic Dynamic Load Rating
C0r 41.5 kN Basic Static Load Rating

Speeds

Grease 13700 min-1 Limiting Speed
Oil (Oil-air) 20600 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 32.1 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 82 mm Diameter of Shaft Abutment
Da(max.) 108 mm Diameter of Housing Abutment
Db(max.) 110 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 40.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 295N 209N/μm -6μm
L 594N 269N/μm -11μm
M 1398N 372N/μm -21μm
H 2806N 493N/μm -34μm

Additional information

3.4 g/brg Recommended Grease Quantities

Mass

0.566 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7015A5SN24TRV1VSUMP4Y 57.5 41.5 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 13700 20600 0.566

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7015A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.