7016A5SN24TRV1VSUHP4

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7016A5SN24TRV1VSUHP4

Boundary Dimensions

d 80 mm Bore diameter
D 125 mm Outside diameter
B 22 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 69.5 kN Basic Dynamic Load Rating
C0r 50.0 kN Basic Static Load Rating

Speeds

Grease 12700 min-1 Limiting Speed
Oil (Oil-air) 19100 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 34.9 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 87 mm Diameter of Shaft Abutment
Da(max.) 118 mm Diameter of Housing Abutment
Db(max.) 120 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 48.3 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 381N 229N/μm -6μm
L 704N 286N/μm -11μm
M 1744N 404N/μm -23μm
H 3377N 528N/μm -37μm

Additional information

4.7 g/brg Recommended Grease Quantities

Mass

0.761 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7016A5SN24TRV1VSUHP4 69.5 50.0 P4: ISO Class 4 12700 19100 0.761

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7016A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.