7017A5SN24TRV1VSUMP3

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7017A5SN24TRV1VSUMP3

Boundary Dimensions

d 85 mm Bore diameter
D 130 mm Outside diameter
B 22 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 71.5 kN Basic Dynamic Load Rating
C0r 53.0 kN Basic Static Load Rating

Speeds

Grease 12100 min-1 Limiting Speed
Oil (Oil-air) 18200 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 36.1 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 92 mm Diameter of Shaft Abutment
Da(max.) 123 mm Diameter of Housing Abutment
Db(max.) 125 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 50.9 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 334N 226N/μm -5μm
L 729N 299N/μm -11μm
M 1713N 413N/μm -22μm
H 3390N 544N/μm -36μm

Additional information

4.9 g/brg Recommended Grease Quantities

Mass

0.779 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7017A5SN24TRV1VSUMP3 71.5 53.0 P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) 12100 18200 0.779

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7017A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.