7018A5

Standard Series High Precision Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

7018A5TRV1VSULP4

Boundary Dimensions

d 90 mm Bore diameter
D 140 mm Outside diameter
B 24 mm Width
r(min.) 1.5 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Cr 85.5 kN Basic Dynamic Load Rating
C0r 65.5 kN Basic Static Load Rating

Speeds

Grease 8700 min-1 Limiting Speed
Oil (Oil-air) 13100 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 38.8 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 99 mm Diameter of Shaft Abutment
Da(max.) 131 mm Diameter of Housing Abutment
Db(max.) 134 mm Diameter of Housing Abutment
ra(max.) 1.5 mm Radius of Shaft or Housing Fillet
rb(max.) 0.8 mm Radius of Shaft or Housing Fillet

Performance

Pa 52.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 409N 218N/μm -7μm
L 779N 275N/μm -13μm
M 1758N 374N/μm -25μm
H 3498N 494N/μm -41μm

Additional information

6.2 g/brg Recommended Grease Quantities

Mass

1.17 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7018A5TRV1VSULP4 85.5 65.5 P4: ISO Class 4 8700 13100 1.17

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7018A5
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.