7021ADB Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7021ADB

Boundary Dimensions

d 105 mm Bore diameter
D 160 mm Outside diameter
2B 52 mm Width 2B
r (min.) 2 mm Chamfer dimension
r1 (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 143000 N Basic dynamic load rating
C0r 163000 N Basic static load rating

Speeds

Grease 3400 min-1 Grease lubrication
Oil (Oil-bath) 4500 min-1 Oil-bath lubrication

Dimensions

a0 102.5 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 115 mm Diameter of shaft abutment
rb (max.) 1 mm Radius of fillet
Db (max.) 154 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 3.68 kg

Properties

Types 70 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Arrangement DB: Back-to-back arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7021ADB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.