7028ADB Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7028ADB

Boundary Dimensions

d 140 mm Bore diameter
D 210 mm Outside diameter
2B 66 mm Width 2B
r (min.) 2 mm Chamfer dimension
r1 (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 214000 N Basic dynamic load rating
C0r 265000 N Basic static load rating

Speeds

Grease 2600 min-1 Grease lubrication
Oil (Oil-bath) 3400 min-1 Oil-bath lubrication

Dimensions

a0 134 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 150 mm Diameter of shaft abutment
rb (max.) 1 mm Radius of fillet
Db (max.) 204 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 7.8 kg

Properties

Types 70 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Arrangement DB: Back-to-back arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7028ADB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.