7030ADB Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7030ADB

Boundary Dimensions

d 150 mm Bore diameter
D 225 mm Outside diameter
2B 70 mm Width 2B
r (min.) 2.1 mm Chamfer dimension
r1 (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 245000 N Basic dynamic load rating
C0r 305000 N Basic static load rating

Speeds

Grease 1900 min-1 Grease lubrication
Oil (Oil-bath) 2400 min-1 Oil-bath lubrication

Dimensions

a0 143.3 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 162 mm Diameter of shaft abutment
rb (max.) 1 mm Radius of fillet
Db (max.) 218 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 9.5 kg

Properties

Types 70 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Arrangement DB: Back-to-back arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7030ADB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.