7052A

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7052ASUHP4

Boundary Dimensions

d 260 mm Bore diameter
D 400 mm Outside diameter
B 65 mm Width
r(min.) 4 mm Chamfer Dimension
r1(min.) 1.5 mm Chamfer Dimension

Basic Load Ratings

Cr 345 kN Basic Dynamic Load Rating
C0r 525 kN Basic Static Load Rating

Speeds

Grease 2000 min-1 Limiting Speed
Oil (Oil-air) 2800 min-1 Limiting Speed

Dimensions

A: 30° Contact Angle
a 127.8 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 278 mm Diameter of Shaft Abutment
Da(max.) 382 mm Diameter of Housing Abutment
Db(max.) 391 mm Diameter of Housing Abutment
ra(max.) 3 mm Radius of Shaft or Housing Fillet
rb(max.) 1.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 325 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity
EL 1834N 693N/μm
L 9135N 1217N/μm
M 24886N 1765N/μm
H 38387N 2089N/μm

Additional information

142 g/brg Recommended Grease Quantities

Mass

29 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_ST_A
NSK Product Type Super Precision Bearing
Designations 7052A
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.