7068A

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7068ASULP4

Boundary Dimensions

d 340 mm Bore diameter
D 520 mm Outside diameter
B 82 mm Width
r(min.) 5 mm Chamfer Dimension
r1(min.) 2 mm Chamfer Dimension

Basic Load Ratings

Cr 520 kN Basic Dynamic Load Rating
C0r 905 kN Basic Static Load Rating

Speeds

Grease 1600 min-1 Limiting Speed
Oil (Oil-air) 2100 min-1 Limiting Speed

Dimensions

A: 30° Contact Angle
a 165.1 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 362 mm Diameter of Shaft Abutment
Da(max.) 498 mm Diameter of Housing Abutment
Db(max.) 510 mm Diameter of Housing Abutment
ra(max.) 4 mm Radius of Shaft or Housing Fillet
rb(max.) 2 mm Radius of Shaft or Housing Fillet

Performance

Pa 560 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity
EL 3163N 869N/μm
L 16035N 1536N/μm
M 42344N 2201N/μm
H 66484N 2622N/μm

Mass

61 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_ST_A
NSK Product Type Super Precision Bearing
Designations 7068A
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.