The store will not work correctly when cookies are disabled.
Standard Series High Precision Angular Contact Ball Bearings
| Parts Number |
|
Qty |
|
|
7068ASUMP5
Standard Series High Precision Angular Contact Ball Bearings
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Parts Number
Boundary Dimensions
|
d
|
340 |
mm |
Bore diameter |
|
D
|
520 |
mm |
Outside diameter |
|
B
|
82 |
mm |
Width |
|
r(min.)
|
5 |
mm |
Chamfer Dimension |
|
r1(min.)
|
2 |
mm |
Chamfer Dimension |
Basic Load Ratings
|
Cr
|
655 |
kN |
Basic Dynamic Load Rating |
|
C0r
|
905 |
kN |
Basic Static Load Rating |
Speeds
|
Grease
|
1600 |
min-1 |
Limiting Speed |
|
Oil (Oil-air)
|
2100 |
min-1 |
Limiting Speed |
Dimensions
|
|
A: 30° |
|
Contact Angle |
|
a
|
165.1 |
mm |
Effective Load Center |
Abutment and Fillet Dimensions
|
da(min.)
|
362 |
mm |
Diameter of Shaft Abutment |
|
Da(max.)
|
498 |
mm |
Diameter of Housing Abutment |
|
Db(max.)
|
510 |
mm |
Diameter of Housing Abutment |
|
ra(max.)
|
4 |
mm |
Radius of Shaft or Housing Fillet |
|
rb(max.)
|
2 |
mm |
Radius of Shaft or Housing Fillet |
Performance
Preload,Rigidity(DB and DF arrangement)
|
Preload |
Axial Rigidity |
| EL |
3163N |
869N/μm |
| L |
16035N |
1536N/μm |
| M |
42344N |
2201N/μm |
| H |
66484N |
2622N/μm |
Mass
|
|
Designations |
Basic Load Ratings |
Axial Internal Clearance |
Accuracy |
Limiting Speeds |
Mass |
Cr
|
C0r
|
|
min
|
max
|
Grease (min-1) |
Oil (Oil-air) (min-1) |
(kg) |
|
7068ASUMP5 |
655 |
905 |
|
|
|
P5: ISO Class 5 |
1600 |
2100 |
61.0 |
You can use this service by registering as a member.
More Information
| NSK Product Type2 |
SP_ACBB_ST_A |
| NSK Product Type |
Super Precision Bearing |
| Designations |
7068A |
Copyright © 2013-present Magento, Inc. All rights reserved.