70TMP93 Series

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Grouped product items
Parts Number Qty
70TMP93 Thrust Cylindrical Roller Bearings
Add to Compare
You can use this service by registering as a member.
Tap the image to enlarge it.
Display units

Designations

70TMP93

Boundary Dimensions

d 70 mm Bore diameter
D 125 mm Outside diameter
T,T3 34 mm Height
r (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Ca 191000 N Basic dynamic load rating
C0a 635000 N Basic static load rating

Speeds

Grease 750 min-1 Grease lubrication
Oil (Oil-bath) 2200 min-1 Oil-bath lubrication

Dimensions

Dw 14 mm
t 10 mm Height shaft washer
d1 125 mm Outside diameter shaft washer
D1 72 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 117 mm Diameter of shaft abutment
Da (max.) 78 mm Diameter of housing abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 1.95 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.