7201A5

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7201A5TRSUELP4

Boundary Dimensions

d 12 mm Bore diameter
D 32 mm Outside diameter
B 10 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.3 mm Chamfer Dimension

Basic Load Ratings

Cr 9.65 kN Basic Dynamic Load Rating
C0r 3.70 kN Basic Static Load Rating

Speeds

Grease 45500 min-1 Limiting Speed
Oil (Oil-air) 68200 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 10.1 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 17 mm Diameter of Shaft Abutment
Da(max.) 27 mm Diameter of Housing Abutment
Db(max.) 29.5 mm Diameter of Housing Abutment
ra(max.) 0.6 mm Radius of Shaft or Housing Fillet
rb(max.) 0.3 mm Radius of Shaft or Housing Fillet

Performance

Pa 3.55 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 34N 40N/μm -1μm
L 56N 49N/μm -3μm
M 146N 70N/μm -9μm
H 287N 92N/μm -16μm

Additional information

0.22 g/brg Recommended Grease Quantities

Mass

0.036 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7201A5TRSUELP4 9.65 3.70 P4: ISO Class 4 45500 68200 0.036

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7201A5
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.