7201BWDB Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7201BWDB

Boundary Dimensions

d 12 mm Bore diameter
D 32 mm Outside diameter
2B 20 mm Width 2B
r (min.) 0.6 mm Chamfer dimension
r1 (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 13300 N Basic dynamic load rating
C0r 7500 N Basic static load rating

Speeds

Grease 12000 min-1 Grease lubrication
Oil (Oil-bath) 16000 min-1 Oil-bath lubrication

Dimensions

a0 28.5 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 17 mm Diameter of shaft abutment
rb (max.) 0.3 mm Radius of fillet
Db (max.) 29.5 mm Diameter of housing abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.076 kg

Properties

Types 72 series
Contact angle B: 40°
Arrangement DB: Back-to-back arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7201BWDB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.