7203A5

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7203A5TYNSUMP3

Boundary Dimensions

d 17 mm Bore diameter
D 40 mm Outside diameter
B 12 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.3 mm Chamfer Dimension

Basic Load Ratings

Cr 13.2 kN Basic Dynamic Load Rating
C0r 5.60 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 35100 min-1 Limiting Speed
Oil (Oil-air) 50000 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 12.6 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 22 mm Diameter of Shaft Abutment
Da(max.) 35 mm Diameter of Housing Abutment
Db(max.) 37.5 mm Diameter of Housing Abutment
ra(max.) 0.6 mm Radius of Shaft or Housing Fillet
rb(max.) 0.3 mm Radius of Shaft or Housing Fillet

Performance

Pa 5.30 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 35N 45N/μm -1μm
L 75N 60N/μm -4μm
M 204N 87N/μm -11μm
H 408N 116N/μm -19μm

Additional information

0.38 g/brg Recommended Grease Quantities

Mass

0.064 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7203A5TYNSUMP3 13.2 5.60 P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) 35100 50000 0.064

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7203A5
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.