7206A5

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7206A5TRSUHP4Y

Boundary Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B 16 mm Width
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 23.2 kN Basic Dynamic Load Rating
C0r 14.1 kN Basic Static Load Rating

Speeds

Grease 21800 min-1 Limiting Speed
Oil (Oil-air) 32700 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 18.7 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 36 mm Diameter of Shaft Abutment
Da(max.) 56 mm Diameter of Housing Abutment
Db(max.) 57 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 12.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 105N 85N/μm -3μm
L 202N 108N/μm -7μm
M 457N 147N/μm -15μm
H 881N 192N/μm -25μm

Additional information

1.2 g/brg Recommended Grease Quantities

Mass

0.194 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7206A5
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.