7206CSN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7206CSN24TRSUHP4Y

Boundary Dimensions

d 30 mm Bore diameter
D 62 mm Outside diameter
B 16 mm Width
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 23.2 kN Basic Dynamic Load Rating
C0r 14.2 kN Basic Static Load Rating

Speeds

Grease 32700 min-1 Limiting Speed
Oil (Oil-air) 49600 min-1 Limiting Speed

Dimensions

C: 15° Contact Angle
a 14.2 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 36 mm Diameter of Shaft Abutment
Da(max.) 56 mm Diameter of Housing Abutment
Db(max.) 57 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 12.2 kN Permissible Axial Load

Calculation factors

f0 13.9 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 58N 36N/μm -1μm
L 122N 49N/μm -7μm
M 326N 76N/μm -20μm
H 673N 109N/μm -35μm

Additional information

1.2 g/brg Recommended Grease Quantities

Mass

0.169 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_ST_C
NSK Product Type Super Precision Bearing
Designations 7206CSN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.