The store will not work correctly when cookies are disabled.
Standard Series High Precision Angular Contact Ball Bearings
| Parts Number |
|
Qty |
|
|
7209A5SN24TYNSUELP3
Standard Series High Precision Angular Contact Ball Bearings
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Parts Number
Boundary Dimensions
|
d
|
45 |
mm |
Bore diameter |
|
D
|
85 |
mm |
Outside diameter |
|
B
|
19 |
mm |
Width |
|
r(min.)
|
1.1 |
mm |
Chamfer Dimension |
|
r1(min.)
|
0.6 |
mm |
Chamfer Dimension |
Basic Load Ratings
|
Cr
|
49.5 |
kN |
Basic Dynamic Load Rating |
|
C0r
|
26.6 |
kN |
Basic Static Load Rating |
Speeds
The limiting speeds of the ball guided cage is lower than the outer ring guided cage.
|
Grease
|
15000 |
min-1 |
Limiting Speed |
|
Oil (Oil-air)
|
22000 |
min-1 |
Limiting Speed |
Dimensions
|
|
A5: 25° |
|
Contact Angle |
|
a
|
24.7 |
mm |
Effective Load Center |
Abutment and Fillet Dimensions
|
da(min.)
|
52 |
mm |
Diameter of Shaft Abutment |
|
Da(max.)
|
78 |
mm |
Diameter of Housing Abutment |
|
Db(max.)
|
80 |
mm |
Diameter of Housing Abutment |
|
ra(max.)
|
1 |
mm |
Radius of Shaft or Housing Fillet |
|
rb(max.)
|
0.6 |
mm |
Radius of Shaft or Housing Fillet |
Performance
Preload,Rigidity(DB and DF arrangement)
|
Preload |
Axial Rigidity |
Measured axial clearance |
| EL |
186N |
133N/μm |
-5μm |
| L |
377N |
171N/μm |
-10μm |
| M |
1011N |
249N/μm |
-22μm |
| H |
2026N |
330N/μm |
-36μm |
Additional information
Mass
|
|
Designations |
Basic Load Ratings |
Axial Internal Clearance |
Accuracy |
Limiting Speeds |
Mass |
Cr
|
C0r
|
|
min
|
max
|
Grease (min-1) |
Oil (Oil-air) (min-1) |
(kg) |
|
7209A5SN24TYNSUELP3 |
49.5 |
26.6 |
|
|
|
P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) |
15000 |
22000 |
0.337 |
You can use this service by registering as a member.
More Information
| NSK Product Type2 |
SP_ACBB_ST_A5 |
| NSK Product Type |
Super Precision Bearing |
| Designations |
7209A5SN24 |
Copyright © 2013-present Magento, Inc. All rights reserved.