7210A5SN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7210A5SN24TYNSUHP4

Boundary Dimensions

d 50 mm Bore diameter
D 90 mm Outside diameter
B 20 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 52.0 kN Basic Dynamic Load Rating
C0r 29.3 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 14000 min-1 Limiting Speed
Oil (Oil-air) 20000 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 26.3 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 57 mm Diameter of Shaft Abutment
Da(max.) 83 mm Diameter of Housing Abutment
Db(max.) 85 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 29.9 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 231N 150N/μm -6μm
L 445N 191N/μm -11μm
M 1145N 274N/μm -23μm
H 2257N 361N/μm -37μm

Additional information

2.8 g/brg Recommended Grease Quantities

Mass

0.383 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7210A5SN24TYNSUHP4 52.0 29.3 P4: ISO Class 4 14000 20000 0.383

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7210A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.