7216C

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7216CTYNSULP3

Boundary Dimensions

d 80 mm Bore diameter
D 140 mm Outside diameter
B 26 mm Width
r(min.) 2 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Cr 117 kN Basic Dynamic Load Rating
C0r 77.5 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 10000 min-1 Limiting Speed
Oil (Oil-air) 13000 min-1 Limiting Speed

Dimensions

C: 15° Contact Angle
a 27.7 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 90 mm Diameter of Shaft Abutment
Da(max.) 130 mm Diameter of Housing Abutment
Db(max.) 134 mm Diameter of Housing Abutment
ra(max.) 2 mm Radius of Shaft or Housing Fillet
rb(max.) 1 mm Radius of Shaft or Housing Fillet

Performance

Pa 54.5 kN Permissible Axial Load

Calculation factors

f0 14.7 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 305N 83N/μm -12μm
L 595N 110N/μm -24μm
M 1367N 159N/μm -47μm
H 2752N 224N/μm -76μm

Additional information

8.1 g/brg Recommended Grease Quantities

Mass

1.43 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7216CTYNSULP3 117 77.5 P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) 10000 13000 1.43

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_C
NSK Product Type Super Precision Bearing
Designations 7216C
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.