7217AWDB Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7217AWDB

Boundary Dimensions

d 85 mm Bore diameter
D 150 mm Outside diameter
2B 56 mm Width 2B
r (min.) 2 mm Chamfer dimension
r1 (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 184000 N Basic dynamic load rating
C0r 178000 N Basic static load rating

Speeds

Grease 3000 min-1 Grease lubrication
Oil (Oil-bath) 4300 min-1 Oil-bath lubrication

Dimensions

a0 95.8 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 95 mm Diameter of shaft abutment
rb (max.) 1 mm Radius of fillet
Db (max.) 144 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 3.66 kg

Properties

Types 72 series
Contact angle A: 30°
Arrangement DB: Back-to-back arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7217AWDB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.