7224ADBP5

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7224ADBP5

Boundary Dimensions

d 120 mm Bore diameter
D 215 mm Outside diameter
2B 80 mm Width 2B
r (min.) 2.1 mm Chamfer dimension
r1 (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 325000 N Basic dynamic load rating
C0r 355000 N Basic static load rating

Speeds

Grease 2600 min-1 Grease lubrication
Oil (Oil-bath) 3600 min-1 Oil-bath lubrication

Dimensions

a0 136.7 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 132 mm Diameter of shaft abutment
rb (max.) 1 mm Radius of fillet
Db (max.) 208 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 12.44 kg

Properties

Types 72 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Arrangement DB: Back-to-back arrangement
Axial Internal Clearance (CN)
Tolerance ISO CLASS 5
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7224ADB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.