The store will not work correctly when cookies are disabled.
Standard Series High Precision Angular Contact Ball Bearings
| Parts Number |
|
Qty |
|
|
7228CTRSUELP4
Standard Series High Precision Angular Contact Ball Bearings
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Parts Number
Boundary Dimensions
|
d
|
140 |
mm |
Bore diameter |
|
D
|
250 |
mm |
Outside diameter |
|
B
|
42 |
mm |
Width |
|
r(min.)
|
3 |
mm |
Chamfer Dimension |
|
r1(min.)
|
1.1 |
mm |
Chamfer Dimension |
Basic Load Ratings
|
Cr
|
300 |
kN |
Basic Dynamic Load Rating |
|
C0r
|
254 |
kN |
Basic Static Load Rating |
Speeds
|
Grease
|
5900 |
min-1 |
Limiting Speed |
|
Oil (Oil-air)
|
9000 |
min-1 |
Limiting Speed |
Dimensions
|
|
C: 15° |
|
Contact Angle |
|
a
|
47.1 |
mm |
Effective Load Center |
Abutment and Fillet Dimensions
|
da(min.)
|
154 |
mm |
Diameter of Shaft Abutment |
|
Da(max.)
|
236 |
mm |
Diameter of Housing Abutment |
|
Db(max.)
|
243 |
mm |
Diameter of Housing Abutment |
|
ra(max.)
|
2.5 |
mm |
Radius of Shaft or Housing Fillet |
|
rb(max.)
|
1 |
mm |
Radius of Shaft or Housing Fillet |
Performance
Calculation factors
Preload,Rigidity(DB and DF arrangement)
|
Preload |
Axial Rigidity |
Measured axial clearance |
| EL |
910N |
150N/μm |
-24μm |
| L |
1832N |
200N/μm |
-45μm |
| M |
4081N |
286N/μm |
-82μm |
| H |
8296N |
404N/μm |
-131μm |
Additional information
Mass
|
|
Designations |
Basic Load Ratings |
Axial Internal Clearance |
Accuracy |
Limiting Speeds |
Mass |
Cr
|
C0r
|
|
min
|
max
|
Grease (min-1) |
Oil (Oil-air) (min-1) |
(kg) |
|
7228CTRSUELP4 |
300 |
254 |
|
|
|
P4: ISO Class 4 |
5900 |
9000 |
7.91 |
You can use this service by registering as a member.
More Information
| NSK Product Type2 |
SP_ACBB_ST_C |
| NSK Product Type |
Super Precision Bearing |
| Designations |
7228C |
Copyright © 2013-present Magento, Inc. All rights reserved.