7300BWDF Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7300BWDF

Boundary Dimensions

d 10 mm Bore diameter
D 35 mm Outside diameter
2B 22 mm Width 2B
r (min.) 0.6 mm Chamfer dimension
r1 (min.) 0.3 mm Chamfer dimension

Basic Load Ratings

Cr 15600 N Basic dynamic load rating
C0r 8100 N Basic static load rating

Speeds

Grease 11000 min-1 Grease lubrication
Oil (Oil-bath) 16000 min-1 Oil-bath lubrication

Dimensions

a0 7.9 mm Load center spacings

Abutment and Fillet Dimensions

rb (max.) 0.3 mm Radius of fillet
Da (max.) 30 mm Diameter of housing abutment
db (min.) 12.5 mm Diameter of shaft abutment
ra (max.) 0.6 mm Radius of shaft or housing fillet

Mass

(approx.) 0.108 kg

Properties

Types 73 series
Contact angle B: 40°
Arrangement DF: Face-to-face arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7300BWDF
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.