7303BWDF Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7303BWDF

Boundary Dimensions

d 17 mm Bore diameter
D 47 mm Outside diameter
2B 28 mm Width 2B
r (min.) 1 mm Chamfer dimension
r1 (min.) 0.6 mm Chamfer dimension

Basic Load Ratings

Cr 26400 N Basic dynamic load rating
C0r 16000 N Basic static load rating

Speeds

Grease 8000 min-1 Grease lubrication
Oil (Oil-bath) 11000 min-1 Oil-bath lubrication

Dimensions

a0 12.9 mm Load center spacings

Abutment and Fillet Dimensions

rb (max.) 0.6 mm Radius of fillet
Da (max.) 41 mm Diameter of housing abutment
db (min.) 22 mm Diameter of shaft abutment
ra (max.) 1 mm Radius of shaft or housing fillet

Mass

(approx.) 0.236 kg

Properties

Types 73 series
Contact angle B: 40°
Arrangement DF: Face-to-face arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7303BWDF
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.