7311BWDB Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7311BWDB

Boundary Dimensions

d 55 mm Bore diameter
D 120 mm Outside diameter
2B 58 mm Width 2B
r (min.) 2 mm Chamfer dimension
r1 (min.) 1 mm Chamfer dimension

Basic Load Ratings

Cr 141000 N Basic dynamic load rating
C0r 113000 N Basic static load rating

Speeds

Grease 3000 min-1 Grease lubrication
Oil (Oil-bath) 4000 min-1 Oil-bath lubrication

Dimensions

a0 102.4 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 65 mm Diameter of shaft abutment
rb (max.) 1 mm Radius of fillet
Db (max.) 114 mm Diameter of housing abutment
ra (max.) 2 mm Radius of shaft or housing fillet

Mass

(approx.) 2.9 kg

Properties

Types 73 series
Contact angle B: 40°
Arrangement DB: Back-to-back arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7311BWDB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.