7320AWDF Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7320AWDF

Boundary Dimensions

d 100 mm Bore diameter
D 215 mm Outside diameter
2B 94 mm Width 2B
r (min.) 3 mm Chamfer dimension
r1 (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 370000 N Basic dynamic load rating
C0r 385000 N Basic static load rating

Speeds

Grease 1800 min-1 Grease lubrication
Oil (Oil-bath) 2400 min-1 Oil-bath lubrication

Dimensions

a0 43.9 mm Load center spacings

Abutment and Fillet Dimensions

rb (max.) 1 mm Radius of fillet
Da (max.) 201 mm Diameter of housing abutment
db (min.) 107 mm Diameter of shaft abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 14.58 kg

Properties

Types 73 series
Contact angle A: 30°
Arrangement DF: Face-to-face arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7320AWDF
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.