7322ADB

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7322ADB

Boundary Dimensions

d 110 mm Bore diameter
D 240 mm Outside diameter
2B 100 mm Width 2B
r (min.) 3 mm Chamfer dimension
r1 (min.) 1.1 mm Chamfer dimension

Basic Load Ratings

Cr 395000 N Basic dynamic load rating
C0r 430000 N Basic static load rating

Speeds

Grease 2000 min-1 Grease lubrication
Oil (Oil-bath) 2600 min-1 Oil-bath lubrication

Dimensions

a0 151 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 124 mm Diameter of shaft abutment
rb (max.) 1 mm Radius of fillet
Db (max.) 233 mm Diameter of housing abutment
ra (max.) 2.5 mm Radius of shaft or housing fillet

Mass

(approx.) 22.2 kg

Properties

Types 73 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Arrangement DB: Back-to-back arrangement
Axial Internal Clearance (CN)
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7322ADB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.