7326ADB Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7326ADB

Boundary Dimensions

d 130 mm Bore diameter
D 280 mm Outside diameter
2B 116 mm Width 2B
r (min.) 4 mm Chamfer dimension
r1 (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 490000 N Basic dynamic load rating
C0r 585000 N Basic static load rating

Speeds

Grease 1700 min-1 Grease lubrication
Oil (Oil-bath) 2200 min-1 Oil-bath lubrication

Dimensions

a0 176.3 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 148 mm Diameter of shaft abutment
rb (max.) 1.5 mm Radius of fillet
Db (max.) 271 mm Diameter of housing abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 35 kg

Properties

Types 73 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Arrangement DB: Back-to-back arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7326ADB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.