7332BDF Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7332BDF

Boundary Dimensions

d 160 mm Bore diameter
D 340 mm Outside diameter
2B 136 mm Width 2B
r (min.) 4 mm Chamfer dimension
r1 (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Cr 565000 N Basic dynamic load rating
C0r 770000 N Basic static load rating

Speeds

Grease 1200 min-1 Grease lubrication
Oil (Oil-bath) 1700 min-1 Oil-bath lubrication

Dimensions

a0 141.8 mm Load center spacings

Abutment and Fillet Dimensions

rb (max.) 3 mm Radius of fillet
Da (max.) 322 mm Diameter of housing abutment
db (min.) 178 mm Diameter of shaft abutment
ra (max.) 3 mm Radius of shaft or housing fillet

Mass

(approx.) 61.6 kg

Properties

Types 73 series
Contact angle B: 40°
Cage ( ): Machined brass cage
Arrangement DF: Face-to-face arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7332BDF
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.