7338ADBP5

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

7338ADBP5

Boundary Dimensions

d 190 mm Bore diameter
D 400 mm Outside diameter
2B 156 mm Width 2B
r (min.) 5 mm Chamfer dimension
r1 (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 805000 N Basic dynamic load rating
C0r 1200000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

a0 248.3 mm Load center spacings

Abutment and Fillet Dimensions

da (min.) 212 mm Diameter of shaft abutment
rb (max.) 2 mm Radius of fillet
Db (max.) 390 mm Diameter of housing abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Mass

(approx.) 95 kg

Properties

Types 73 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Arrangement DB: Back-to-back arrangement
Axial Internal Clearance (CN)
Tolerance ISO CLASS 5
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7338ADB
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.