7338ADF Series

Matched Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Designations

7338ADF

Boundary Dimensions

d 190 mm Bore diameter
D 400 mm Outside diameter
2B 156 mm Width 2B
r (min.) 5 mm Chamfer dimension
r1 (min.) 2 mm Chamfer dimension

Basic Load Ratings

Cr 805000 N Basic dynamic load rating
C0r 1200000 N Basic static load rating

Speeds

Grease 1100 min-1 Grease lubrication
Oil (Oil-bath) 1500 min-1 Oil-bath lubrication

Dimensions

a0 92.3 mm Load center spacings

Abutment and Fillet Dimensions

rb (max.) 4 mm Radius of fillet
Da (max.) 378 mm Diameter of housing abutment
db (min.) 212 mm Diameter of shaft abutment
ra (max.) 4 mm Radius of shaft or housing fillet

Mass

(approx.) 95 kg

Properties

Types 73 series
Contact angle A: 30°
Cage ( ): Machined brass cage
Arrangement DF: Face-to-face arrangement
CAD
More Information
NSK Product Type2 ACBB_SR_MM
NSK Product Type Bearing
Designations 7338ADF
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.