749A/742

Inch Design Tapered Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

749A/742

Boundary Dimensions

d 82.55 mm Bore diameter
D 150.089 mm Outside diameter
T 44.45 mm Total width
B 46.672 mm Width of inner ring
C 36.512 mm Width of outer ring
Cup r (min.) 3.3 mm Chamfer dimension of outer ring (Cup)
Cone r (min.) 3.5 mm Chamfer dimension of inner ring (Cone)

Basic Load Ratings

Cr 325000 N Basic dynamic load rating
C0r 370000 N Basic static load rating

Speeds

Grease 2400 min-1 Grease lubrication
Oil (Oil-bath) 3200 min-1 Oil-bath lubrication

Dimensions

a 32.5 mm Effective load center

Abutment and Fillet Dimensions

da 98 mm Diameter of shaft abutment
Da 135 mm Diameter of housing abutment
db 93 mm Diameter of shaft abutment
Db 143 mm Diameter of housing abutment
ra (max.) 3.5 mm Radius of shaft or housing fillet of inner ring
ra (max.) 3.3 mm Radius of shaft or housing fillet of outer ring

Calculation factors

e 0.33 Constant
Y0 1 Axial load Factors
Y1 1.8 Axial load Factors

Mass

CONE (approx.) 2.26 kg
CUP (approx.) 1.07 kg

Properties

Cage ( ): Pressed steel cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TRBSR_ID
NSK Product Type Bearing
Designations 749A/742
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.