75BER19HTE34SUELP4Y+Y3

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

75BER19HTE34SUELP4Y+Y3

Boundary Dimensions

BER: 25° Bearing Type
d 75 mm Bore diameter
D 105 mm Outside diameter
B 16 mm Width
BN 3.1 mm
SN 9.3 mm
SB 1.4 mm
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 26.1 kN Basic Dynamic Load Rating
C0r 17.4 kN Basic Static Load Rating

Speeds

Grease 17800 min-1 Limiting Speed
Oil (Oil-air) 27800 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 29.0 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 81 mm Diameter of Shaft Abutment
Da(max.) 99 mm Diameter of Housing Abutment
Db(max.) 100 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 21.7 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 97N/μm 0μm
L 339N 187N/μm -8μm
M 718N 245N/μm -15μm

Additional information

2.1 g/brg Recommended Grease Quantities

Mass

0.310 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
75BER19HTE34SUELP4Y+Y3 26.1 17.4 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 17800 27800 0.310

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 75BER19H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.