75BNR19H

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

75BNR19HTYNV1VSUELP4Y

Boundary Dimensions

BNR: 18° Bearing Type
d 75 mm Bore diameter
D 105 mm Outside diameter
B 16 mm Width
BN 3.1 mm
SN 9.3 mm
SB 1.4 mm
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 27.3 kN Basic Dynamic Load Rating
C0r 18.2 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 14000 min-1 Limiting Speed
Oil (Oil-air) 16000 min-1 Limiting Speed

Dimensions

18° Contact Angle
a 22.6 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 81 mm Diameter of Shaft Abutment
Da(max.) 99 mm Diameter of Housing Abutment
Db(max.) 100 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 18.0 kN Permissible Axial Load

Calculation factors

f0 10.9 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 58N/μm 0μm
L 205N 96N/μm -8μm
M 528N 138N/μm -19μm

Additional information

2.1 g/brg Recommended Grease Quantities

Mass

0.310 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
75BNR19HTYNV1VSUELP4Y 27.3 18.2 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 14000 16000 0.310

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BNR
NSK Product Type Super Precision Bearing
Designations 75BNR19H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.