7906A5SN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7906A5SN24TYNSUELP4Y

Boundary Dimensions

d 30 mm Bore diameter
D 47 mm Outside diameter
B 9 mm Width
r(min.) 0.3 mm Chamfer Dimension
r1(min.) 0.15 mm Chamfer Dimension

Basic Load Ratings

Cr 7.75 kN Basic Dynamic Load Rating
C0r 5.55 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 26000 min-1 Limiting Speed
Oil (Oil-air) 36000 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 13.5 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 32.5 mm Diameter of Shaft Abutment
Da(max.) 44.5 mm Diameter of Housing Abutment
Db(max.) 45.8 mm Diameter of Housing Abutment
ra(max.) 0.3 mm Radius of Shaft or Housing Fillet
rb(max.) 0.15 mm Radius of Shaft or Housing Fillet

Performance

Pa 5.86 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 41N 70N/μm -1μm
L 81N 90N/μm -3μm
M 158N 115N/μm -6μm
H 326N 154N/μm -11μm

Additional information

0.29 g/brg Recommended Grease Quantities

Mass

0.045 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7906A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.