7906A5

Standard Series High Precision Angular Contact Ball Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.

Parts Number

7906A5TRV1VSUMP4Y

Boundary Dimensions

d 30 mm Bore diameter
D 47 mm Outside diameter
B 9 mm Width
r(min.) 0.3 mm Chamfer Dimension
r1(min.) 0.15 mm Chamfer Dimension

Basic Load Ratings

Cr 8.25 kN Basic Dynamic Load Rating
C0r 5.95 kN Basic Static Load Rating

Speeds

Grease 26000 min-1 Limiting Speed
Oil (Oil-air) 39000 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 13.5 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 32.5 mm Diameter of Shaft Abutment
Da(max.) 44.5 mm Diameter of Housing Abutment
Db(max.) 45.8 mm Diameter of Housing Abutment
ra(max.) 0.3 mm Radius of Shaft or Housing Fillet
rb(max.) 0.15 mm Radius of Shaft or Housing Fillet

Performance

Pa 4.95 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 39N 62N/μm -1μm
L 74N 78N/μm -3μm
M 141N 99N/μm -6μm
H 285N 131N/μm -11μm

Additional information

0.29 g/brg Recommended Grease Quantities

Mass

0.050 kg Mass(approx.)
CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7906A5
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.