7907CSN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7907CSN24TRV1VSUHP4Y

Boundary Dimensions

d 35 mm Bore diameter
D 55 mm Outside diameter
B 10 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.3 mm Chamfer Dimension

Basic Load Ratings

Cr 15.0 kN Basic Dynamic Load Rating
C0r 8.55 kN Basic Static Load Rating

Speeds

Grease 33400 min-1 Limiting Speed
Oil (Oil-air) 50700 min-1 Limiting Speed

Dimensions

C: 15° Contact Angle
a 11.0 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 40 mm Diameter of Shaft Abutment
Da(max.) 50 mm Diameter of Housing Abutment
Db(max.) 52.5 mm Diameter of Housing Abutment
ra(max.) 0.6 mm Radius of Shaft or Housing Fillet
rb(max.) 0.3 mm Radius of Shaft or Housing Fillet

Performance

Pa 7.82 kN Permissible Axial Load

Calculation factors

f0 15.7 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 32N 32N/μm 2μm
L 69N 43N/μm -2μm
M 162N 63N/μm -9μm
H 332N 89N/μm -18μm

Additional information

0.44 g/brg Recommended Grease Quantities

Mass

0.065 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7907CSN24TRV1VSUHP4Y 15.0 8.55 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 33400 50700 0.065

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_C
NSK Product Type Super Precision Bearing
Designations 7907CSN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.