7908A5SN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7908A5SN24TYNSUELP4Y

Boundary Dimensions

d 40 mm Bore diameter
D 62 mm Outside diameter
B 12 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.3 mm Chamfer Dimension

Basic Load Ratings

Cr 18.0 kN Basic Dynamic Load Rating
C0r 10.6 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 20000 min-1 Limiting Speed
Oil (Oil-air) 28000 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 17.9 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 45 mm Diameter of Shaft Abutment
Da(max.) 57 mm Diameter of Housing Abutment
Db(max.) 59.5 mm Diameter of Housing Abutment
ra(max.) 0.6 mm Radius of Shaft or Housing Fillet
rb(max.) 0.3 mm Radius of Shaft or Housing Fillet

Performance

Pa 10.5 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 71N 92N/μm -1μm
L 121N 111N/μm -3μm
M 327N 161N/μm -9μm
H 655N 213N/μm -16μm

Additional information

0.70 g/brg Recommended Grease Quantities

Mass

0.097 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7908A5SN24TYNSUELP4Y 18.0 10.6 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 20000 28000 0.097

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7908A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.