7909CSN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7909CSN24TRV1VSUELP5

Boundary Dimensions

d 45 mm Bore diameter
D 68 mm Outside diameter
B 12 mm Width
r(min.) 0.6 mm Chamfer Dimension
r1(min.) 0.3 mm Chamfer Dimension

Basic Load Ratings

Cr 20.1 kN Basic Dynamic Load Rating
C0r 12.7 kN Basic Static Load Rating

Speeds

Grease 26600 min-1 Limiting Speed
Oil (Oil-air) 40400 min-1 Limiting Speed

Dimensions

C: 15° Contact Angle
a 13.6 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 50 mm Diameter of Shaft Abutment
Da(max.) 63 mm Diameter of Housing Abutment
Db(max.) 65.5 mm Diameter of Housing Abutment
ra(max.) 0.6 mm Radius of Shaft or Housing Fillet
rb(max.) 0.3 mm Radius of Shaft or Housing Fillet

Performance

Pa 10.1 kN Permissible Axial Load

Calculation factors

f0 16.0 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 49N 41N/μm 0μm
L 111N 57N/μm -5μm
M 211N 76N/μm -11μm
H 440N 108N/μm -21μm

Additional information

0.77 g/brg Recommended Grease Quantities

Mass

0.115 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7909CSN24TRV1VSUELP5 20.1 12.7 P5: ISO Class 5 26600 40400 0.115

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_C
NSK Product Type Super Precision Bearing
Designations 7909CSN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.