7911CSN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7911CSN24TRV1VSUHP4Y

Boundary Dimensions

d 55 mm Bore diameter
D 80 mm Outside diameter
B 13 mm Width
r(min.) 1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 24.5 kN Basic Dynamic Load Rating
C0r 17.3 kN Basic Static Load Rating

Speeds

Grease 22300 min-1 Limiting Speed
Oil (Oil-air) 33800 min-1 Limiting Speed

Dimensions

C: 15° Contact Angle
a 15.5 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 61 mm Diameter of Shaft Abutment
Da(max.) 74 mm Diameter of Housing Abutment
Db(max.) 75 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.5 mm Radius of Shaft or Housing Fillet

Performance

Pa 13.0 kN Permissible Axial Load

Calculation factors

f0 16.3 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 61N 50N/μm -1μm
L 119N 66N/μm -5μm
M 331N 104N/μm -15μm
H 675N 147N/μm -26μm

Additional information

1.1 g/brg Recommended Grease Quantities

Mass

0.163 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7911CSN24TRV1VSUHP4Y 24.5 17.3 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 22300 33800 0.163

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_C
NSK Product Type Super Precision Bearing
Designations 7911CSN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.