The store will not work correctly when cookies are disabled.
Standard Series High Precision Angular Contact Ball Bearings
| Parts Number |
|
Qty |
|
|
7917A5SN24TRSUHP3
Standard Series High Precision Angular Contact Ball Bearings
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Parts Number
Boundary Dimensions
|
d
|
85 |
mm |
Bore diameter |
|
D
|
120 |
mm |
Outside diameter |
|
B
|
18 |
mm |
Width |
|
r(min.)
|
1.1 |
mm |
Chamfer Dimension |
|
r1(min.)
|
0.6 |
mm |
Chamfer Dimension |
Basic Load Ratings
|
Cr
|
46.0 |
kN |
Basic Dynamic Load Rating |
|
C0r
|
36.5 |
kN |
Basic Static Load Rating |
Speeds
|
Grease
|
12700 |
min-1 |
Limiting Speed |
|
Oil (Oil-air)
|
19100 |
min-1 |
Limiting Speed |
Dimensions
|
|
A5: 25° |
|
Contact Angle |
|
a
|
32.9 |
mm |
Effective Load Center |
Abutment and Fillet Dimensions
|
da(min.)
|
92 |
mm |
Diameter of Shaft Abutment |
|
Da(max.)
|
113 |
mm |
Diameter of Housing Abutment |
|
Db(max.)
|
115 |
mm |
Diameter of Housing Abutment |
|
ra(max.)
|
1 |
mm |
Radius of Shaft or Housing Fillet |
|
rb(max.)
|
0.6 |
mm |
Radius of Shaft or Housing Fillet |
Performance
Preload,Rigidity(DB and DF arrangement)
|
Preload |
Axial Rigidity |
Measured axial clearance |
| EL |
253N |
205N/μm |
-5μm |
| L |
486N |
259N/μm |
-9μm |
| M |
1099N |
352N/μm |
-17μm |
| H |
2228N |
467N/μm |
-28μm |
Additional information
Mass
|
|
Designations |
Basic Load Ratings |
Axial Internal Clearance |
Accuracy |
Limiting Speeds |
Mass |
Cr
|
C0r
|
|
min
|
max
|
Grease (min-1) |
Oil (Oil-air) (min-1) |
(kg) |
|
7917A5SN24TRSUHP3 |
46.0 |
36.5 |
|
|
|
P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) |
12700 |
19100 |
0.477 |
You can use this service by registering as a member.
More Information
| NSK Product Type2 |
SP_ACBB_ST_A5 |
| NSK Product Type |
Super Precision Bearing |
| Designations |
7917A5SN24 |
Copyright © 2013-present Magento, Inc. All rights reserved.