7917CSN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7917CSN24TRV1VSUELP3

Boundary Dimensions

d 85 mm Bore diameter
D 120 mm Outside diameter
B 18 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 48.5 kN Basic Dynamic Load Rating
C0r 38.5 kN Basic Static Load Rating

Speeds

Grease 14700 min-1 Limiting Speed
Oil (Oil-air) 22300 min-1 Limiting Speed

Dimensions

C: 15° Contact Angle
a 22.7 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 92 mm Diameter of Shaft Abutment
Da(max.) 113 mm Diameter of Housing Abutment
Db(max.) 115 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 30.7 kN Permissible Axial Load

Calculation factors

f0 16.5 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 150N 81N/μm -6μm
L 345N 114N/μm -14μm
M 719N 158N/μm -25μm
H 1481N 224N/μm -41μm

Additional information

3.3 g/brg Recommended Grease Quantities

Mass

0.470 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7917CSN24TRV1VSUELP3 48.5 38.5 P3: Special class (ISO Class 4 dimensional tolerances and ISO Class 2 running accuracy.) 14700 22300 0.470

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_C
NSK Product Type Super Precision Bearing
Designations 7917CSN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.