7920CSN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7920CSN24TRV1VSUHP4

Boundary Dimensions

d 100 mm Bore diameter
D 140 mm Outside diameter
B 20 mm Width
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 63.5 kN Basic Dynamic Load Rating
C0r 52.0 kN Basic Static Load Rating

Speeds

Grease 12500 min-1 Limiting Speed
Oil (Oil-air) 19000 min-1 Limiting Speed

Dimensions

C: 15° Contact Angle
a 26.1 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 107 mm Diameter of Shaft Abutment
Da(max.) 133 mm Diameter of Housing Abutment
Db(max.) 135 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 39.2 kN Permissible Axial Load

Calculation factors

f0 16.5 Factor

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 203N 95N/μm -5μm
L 427N 129N/μm -13μm
M 1026N 191N/μm -28μm
H 2057N 268N/μm -46μm

Additional information

4.6 g/brg Recommended Grease Quantities

Mass

0.702 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7920CSN24TRV1VSUHP4 63.5 52.0 P4: ISO Class 4 12500 19000 0.702

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_C
NSK Product Type Super Precision Bearing
Designations 7920CSN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.