7928A5SN24

Standard Series High Precision Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

7928A5SN24TYNSUELP4Y

Boundary Dimensions

d 140 mm Bore diameter
D 190 mm Outside diameter
B 24 mm Width
r(min.) 1.5 mm Chamfer Dimension
r1(min.) 1 mm Chamfer Dimension

Basic Load Ratings

Cr 94.5 kN Basic Dynamic Load Rating
C0r 86.5 kN Basic Static Load Rating

Speeds The limiting speeds of the ball guided cage is lower than the outer ring guided cage.

Grease 6000 min-1 Limiting Speed
Oil (Oil-air) 8500 min-1 Limiting Speed

Dimensions

A5: 25° Contact Angle
a 50.5 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 149 mm Diameter of Shaft Abutment
Da(max.) 181 mm Diameter of Housing Abutment
Db(max.) 184 mm Diameter of Housing Abutment
ra(max.) 1.5 mm Radius of Shaft or Housing Fillet
rb(max.) 0.8 mm Radius of Shaft or Housing Fillet

Performance

Pa 80.7 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 539N 317N/μm -7μm
L 1086N 409N/μm -13μm
M 2552N 564N/μm -25μm
H 5185N 749N/μm -41μm

Additional information

9.2 g/brg Recommended Grease Quantities

Mass

1.41 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
7928A5SN24TYNSUELP4Y 94.5 86.5 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 6000 8500 1.41

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_ST_A5
NSK Product Type Super Precision Bearing
Designations 7928A5SN24
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.