80TMP93

Thrust Cylindrical Roller Bearings
Images shown are representations. Designs and specifications may differ from actual products.
Tap the image to enlarge it.
Display units

Parts Number

80TMP93

Boundary Dimensions

d 80 mm Bore diameter
D 140 mm Outside diameter
T,T3 36 mm Height
r (min.) 1.5 mm Chamfer dimension

Basic Load Ratings

Ca 208000 N Basic dynamic load rating
C0a 740000 N Basic static load rating

Speeds

Grease 710 min-1 Grease lubrication
Oil (Oil-bath) 2000 min-1 Oil-bath lubrication

Dimensions

Dw 14 mm
t 11 mm Height shaft washer
d1 138 mm Outside diameter shaft washer
D1 82 mm Inner diameter housing washer

Abutment and Fillet Dimensions

da (min.) 130 mm Diameter of shaft abutment
Da (max.) 91 mm Diameter of housing abutment
ra (max.) 1.5 mm Radius of shaft or housing fillet

Mass

(approx.) 2.54 kg

Properties

Cage ( ): Machined brass cage
Tolerance ISO NORMAL CLASS
CAD
More Information
NSK Product Type2 TB_TCRB
NSK Product Type Bearing
Designations 80TMP93
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.