The store will not work correctly when cookies are disabled.
ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
| Parts Number |
|
Qty |
|
|
90BER10ETSRSUHP4
ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
|
|
|
|
|
|
|
Tap the image to enlarge it. |
Parts Number
Boundary Dimensions
|
|
BER: 25° |
|
Bearing Type |
|
d
|
90 |
mm |
Bore diameter |
|
D
|
140 |
mm |
Outside diameter |
|
B
|
24 |
mm |
Width |
|
r(min.)
|
1.5 |
mm |
Chamfer Dimension |
|
r1(min.)
|
1 |
mm |
Chamfer Dimension |
Basic Load Ratings
|
Cr
|
42.0 |
kN |
Basic Dynamic Load Rating |
|
C0r
|
31.5 |
kN |
Basic Static Load Rating |
Speeds
|
Grease
|
11300 |
min-1 |
Limiting Speed |
|
Oil (Oil-air)
|
15900 |
min-1 |
Limiting Speed |
Dimensions
|
|
25° |
|
Contact Angle |
|
a
|
38.8 |
mm |
Effective Load Center |
Abutment and Fillet Dimensions
|
da(min.)
|
99 |
mm |
Diameter of Shaft Abutment |
|
Da(max.)
|
131 |
mm |
Diameter of Housing Abutment |
|
Db(max.)
|
134 |
mm |
Diameter of Housing Abutment |
|
ra(max.)
|
1.5 |
mm |
Radius of Shaft or Housing Fillet |
|
rb(max.)
|
0.8 |
mm |
Radius of Shaft or Housing Fillet |
Performance
Preload,Rigidity(DB and DF arrangement)
|
Preload |
Axial Rigidity |
Measured axial clearance |
| EL |
98N |
124N/μm |
0μm |
| L |
653N |
238N/μm |
-12μm |
| M |
1339N |
309N/μm |
-22μm |
Additional information
Mass
|
|
Designations |
Basic Load Ratings |
Axial Internal Clearance |
Accuracy |
Limiting Speeds |
Mass |
Cr
|
C0r
|
|
min
|
max
|
Grease (min-1) |
Oil (Oil-air) (min-1) |
(kg) |
|
90BER10ETSRSUHP4 |
42.0 |
31.5 |
|
|
|
P4: ISO Class 4 |
11300 |
15900 |
1.24 |
You can use this service by registering as a member.
More Information
| NSK Product Type2 |
SP_ACBB_RS_BER |
| NSK Product Type |
Super Precision Bearing |
| Designations |
90BER10E |
Copyright © 2013-present Magento, Inc. All rights reserved.