90BER19HTE34SUELP4Y+Y3

ROBUST Series Ultra High-Speed Angular Contact Ball Bearings
Tap the image to enlarge it.

Parts Number

90BER19HTE34SUELP4Y+Y3

Boundary Dimensions

BER: 25° Bearing Type
d 90 mm Bore diameter
D 125 mm Outside diameter
B 18 mm Width
BN 4.0 mm
SN 10 mm
SB 2.2 mm
r(min.) 1.1 mm Chamfer Dimension
r1(min.) 0.6 mm Chamfer Dimension

Basic Load Ratings

Cr 38.0 kN Basic Dynamic Load Rating
C0r 27.3 kN Basic Static Load Rating

Speeds

Grease 14900 min-1 Limiting Speed
Oil (Oil-air) 23300 min-1 Limiting Speed

Dimensions

25° Contact Angle
a 34.1 mm Effective Load Center

Abutment and Fillet Dimensions

da(min.) 97 mm Diameter of Shaft Abutment
Da(max.) 118 mm Diameter of Housing Abutment
Db(max.) 120 mm Diameter of Housing Abutment
ra(max.) 1 mm Radius of Shaft or Housing Fillet
rb(max.) 0.6 mm Radius of Shaft or Housing Fillet

Performance

Pa 34.0 kN Permissible Axial Load

Preload,Rigidity(DB and DF arrangement)

Preload Axial Rigidity Measured axial clearance
EL 98N 139N/μm 0μm
L 482N 239N/μm -8μm
M 1117N 323N/μm -17μm

Additional information

3.4 g/brg Recommended Grease Quantities

Mass

0.480 kg Mass(approx.)
Designations Basic Load Ratings Axial Internal Clearance Accuracy Limiting Speeds Mass
Cr
C0r
min
max
Grease
(min-1)
Oil (Oil-air)
(min-1)

(kg)
90BER19HTE34SUELP4Y+Y3 38.0 27.3 P4Y: Special class (Special bore and outside diameter tolerances, others are ISO Class 4.) 14900 23300 0.480

You can use this service by registering as a member.

CAD
More Information
NSK Product Type2 SP_ACBB_RS_BER
NSK Product Type Super Precision Bearing
Designations 90BER19H
Back to top
Copyright © 2013-present Magento, Inc. All rights reserved.